单阀体换向阀

Directional control monoblock valves with 1 to 4 and 6 sections in 1/2" and 1". Recommended for applications with rated flows up to 160 l/min and operating pressures up to 300 bar. Spools optimized for different applications. Available with manually, cable, pneumatic, electro-pneumatic and optional electro hydraulic spool controls.