Winkelsensoren

Angle sensors
Angle sensors

Available versions: Standard and for applications with increased functional safety.

The absolute encoders HAT 1000 and HAT 3000 are suitable for many applications in mobile machines and also for stationary applications, especially with regard to applications with increased safety requirements.

The sensors measure the angle of rotation on the basis of a non-contact, robust, magnetic measuring method.

Overview:

Products:            
Family HIT 1000 HIT 1500 HIT 1000 HIT 1500 HIT
1000
HIT
1500
Accele./Speed 1/0 1/1 1/0 1/1 1/0 1/1
Number/Angle 1/2 1/2 1/2 1/2 1/2 1/2
Space Axes 3 3 3 3 3 3
Categorie 1 1 2 2 3 3
Active Comp.
no yes no yes no yes
Increased FuSi - -  SIL2/Pld  SIL2/Pld  SIL2/Pld SIL2/Pld

Please select: