Hybox - a very compact and efficient small power unit
  • Modular valve concept
  • Expandable with additional control blocks
  • Can be integrated with the HYDAC ML series
  • Tank size 20 - 400 l
  • Max. pressure 350 bar
  • Flow rate: 1 - 60 l/min
  • Fast delivery < 3 days