Uzavírací ventily

Single station gauge isolators are components used to pressurised manometers for the time it takes to read the pressure

Single-station gauge isolator can be operated in two ways

-push button, the pressure is indicated as long as the button is depressed.

push button and turn clockwise through 90°, this locks the pressure indication until button is released