Zubová čerpadla s vnitřním ozubením

Our internal gear pumps are characterised by extremely low noise levels, low pulsation and a very large speed range. The internal gear pumps are available in various sizes and pressure levels from 3.8 cm³/rotation to 250 cm³/rotation up to a max. nominal pressure of 330 bar. HYDAC internal gear pumps are also available as multiple pumps.