Electromechanic

KineSys Electro-cylinders (HEZ)

The usage of electric cylinders is suitable in many technical fields - from easy positioning, dynamic motions up to highly precise positioning tasks. Complex controls can be implemented using the optional frequency converter (cabinet mounted device). By using application-oriented spindle systems a robust, quiet and efficient operation is guaranteed. The cost of ownership is low as it is a maintenance-free system solution.

Visit the following site for further information: https://hez.kinesys.hydac.com/en/hez-eng.html