Válce

Cylinders are an important drive element in machine construction.
Cylinders are an important drive element in machine construction. The application fields are highly diverse. Stationary, from special-purpose machine construction and bridge-raising cylinders to safety actuation functions in the power plant. Mobile, from crane-telescoping units to agricultural applications. Often working under extreme conditions, high loads and long downtimes.

We tackle these challenges eagerly, backed up by our extensive experience and a wide product range of HZ hydraulic cylinders and HEZ electro-cylinders. We also take customer-specific requirements into account, with a focus on energy efficiency, weight optimisation, service life, maintenance and the system's overall profitability.

By combining the cylinders with HYDAC hydraulic power units and KineSys drive solutions, we are able to provide complete system solutions. On top of this, sensor systems can be integrated or attached to send information on the path, pressure or force to the controller. Combined with the controller and the corresponding drive system, the cylinders can be operated with open-loop or closed-loop control. The extensive product range is rounded off with worldwide service.

Application areas for stationary and mobile systems
  • Steel construction in water technology
  • Construction machinery
  • Marine
  • Cranes
  • Hydro-electric power stations
  • Manlifts
  • Offshore
  • Heavy goods vehicles
  • System engineering
  • Agricultural technology
  • Steel plants
  • Forestry machines
  • Presses
  • Rescue vehicles
  • Renewable energy
  • Mining technology
  • Safety technology
  • and more
  • Special machine construction
 

Hydraulic cylinders

  •   Standard range up to 1,000 mm diameter and up to 12 m stroke
  •   High power density, p < 1,000 bar
  •   High dynamics
  •   Robust technology
  •   With end position damping
  •   With adaptable and intelligent valve technology
  •   Other dimensions available on request


Electro-cylinders

  •   Standard range: positioning force up to 25 kN dynamic, strokes up to 2 m
  •   Compact drive unit
  •   Self-locking is possible
  •   High environmental compatibility
  •   High positioning accuracy