Proporcionální průtokové regulační vent.

HYDAC proportional flow control valves are direct acting or pilot-operated spool valves. They continuously change a throttle cross-section and thus the output size of the flow rate to the consumer - depending on the electrical current. A built-in pressure compensator ensures that the regulated flow is independent of pressure and viscosity.