GF3 Working filter for gas applications up to 400 bar


Product features

  • Working filter for gas applications up to 400 bar
  • A wide spectrum of filtration ratings
  • Effective filtration of process gases and protection of downstream system components, e.g. pumps, fittings, non-return or control valves

Filter element technology

  • Filter material: Chemicron® metal fibre fleece
  • Filtration ratings: 0.3 to 100 µm (absolute)
  • No fibre migration
  • Maximum porosity
  • Low pressure drop due to large, open filter area
  • High dirt holding capacity

Product advantages

  • Best quality filtrate due to HYDAC Chemicron® metal fibre fleece
  • Highly defined filtration performance and contamination retention capacity
  • Excellent differential pressure stability
  • Extremely robust stainless steel filter element technology
  • High pressure stability
  • Highest resistance through non-utilisation of adhesives or grouting
  • Easy-maintenance - filter element dismantling without removing the filter from the gas line - clean side protected

see all detail in the attached pdf file