TFP

Available versions:
Standard

The TFP 100 temperature sensor was developed primarily for tank installation. The PT 100 – measurement resistor in 4-conductor design can be attached directly to the HYDAC temperature switches ETS 3800, ETS 380 and ETS 1700. As a result of the standardised electrical connections, a linkage with other evaluation and control systems (e.g. SPS) can also be set up without difficulty. A nickel-plated brass installation sleeve which is pressure-resistant up to 10 bar is available as an accessory for adaptation to various applications and media.
  • Version of the measurement switching as four-conductor switching
  • Simple to install
  • For universal application

Aggiungi alla lista richiesta