TRASDUTTORI DI TEMPERATURA

Hard operating conditions or small cavity?
The right product for every application

Type series

ETS 4100

  • robust temperature transmitter
  • Accuracy 0,8 %
  • Temperature range -25 °C ... +100 °C
  • Signal output depending on the version:
    - 4 ... 20 mA or 0 ... 10 V
    - IO-Link interface
    - CANopen / SAE J1939
  • for industrial applications
  • Standard Degree of protection IP 65
  • Also available as "smart"

ETS 4500

  • robust temperature transmitter
  • Accuracy 2 %
  • Temperature range -25 °C ... +100 °C
  • Signal output 4 ... 20 mA or 0 ... 10 V
  • For industrial applications
  • Standard Degree of protection IP 65

ETS 7000

  • Extremely compact design
  • Temperature range -25 °C ... +100 °C
  • Signal output 4 ... 20 mAor 0 .. 10 V
  • for series, e.g. in the mobile sector
  • Standard Degree of protection IP 67

HTT 8000 /  HTT 1000

  • Very compact design
  • Temperature range -25 °C ... 125 °C
  • Various signal outputs, such as 4 ... 20mA, 0 ... 5 V, and ratiometric,
  • for OEM applications, e.g., in the mobile sector
  • Standard Degree of protection IP 67
Aggiungi alla lista richiesta