Within our large product portfolio all around hydraulics we provide highly precise Load-Sensing directional control valves for a wide range of applications such as cranes, drill rigs, municipal-, forestry machines, stationary applications, etc. The established HYDAC X-series, with its modular control kit provides very compact design. The unique thing is that the manual actuation plus remote control are both located on the same valve side in the same housing. Furthermore a spool position sensor instead of the standard spring cap can be mounted.