Tractors

From the components to the system, whether hydraulics, electronics or mechanics, providing you with the best solution is our challenge.

  • Comprehensive machine know-how
  • Increase in ease of use through reduced vibration and noise 
  • Improved operability through optimized design and linking of components
  • Increased operating safety through reduction of interfaces
  • Integration of reliable electronic components and systems
  • Cost optimization through reductions in the diversity of variants with standard components and modular assembly
  • Active co-operation in close development partnership
  • Worldwide technical and commercial support through our global presence and local competence

Electronic controls and sensors

Universal mobile controls for

  • central and decentralized control architectures
  • For standard and safety-critical applications (EN 13849, IEC 61508) TÜV certified
  • Graphics applications

 

Universal mobile displays

  • For separate control devices and with integrated control device
  • For the visualization of vehicle parameters in the driver/operator cockpit

 

Application-specific sensors

  • Pressure and temperature
  • Oil condition
  • Particle contamination and humidity
  • IP 67 / IP 69K
  • High shock and vibration resistance
  • Standard market electrical and mechanical connections
  • For standard and safety-critical applications (EN 13849, IEC 61508)
  • For preventative fluid servicing and increased operating safety

 

Portable data recorders

  • For service, commissioning and maintenance
  • For recording, displaying, processing and storing measurement data

Accumulator technology

Storage of all functional principles for every application:

  • Energy storage for brake systems
  • Smoothing of pump pulsations
  • Damping of pressure peaks
  • Chassis suspension
  • Weight equalization
  • Attachment suspension
  • Silencer for substantial reductions in noise emission

Controls, working and additional hydraulics

Mobile controls as a complete package of: hydraulics, sensors, electronics and software; everything from one source or as individual components.

HYDAC offer mobile valves for standard actuation types (manual, hydraulic, pneumatic, electronic or electro-proportional) on different hydraulic circuits and options. Whether in open or closed circuits, in monoblock or disk construction, or a combination of the two; also available with load-sensing controls. In this way we have created a modular system for flexible design of your complex controls up to approx. 180 l/min and for pressure ranges of up to 350 bar.

  • Constructional design as monoblock, in disk construction or a combination of the two,
  • setting functions with and without load pickup,
  • use with constant or adjustable pump possible,
  • a multitude of control valve pistons and characteristics is available,
  • main consumer in parallel or series switching,
  • easy integration of secondary functions,

    • of load-holding and load-lowering brake valves,
    • of the priority valve for steering (OC or LS steering),
    • of the priority valve for the brake system with integrated accumulator charging function
    • of pressure filters and accumulators (for emergency functions),
    • of pressure and position sensors,
    • Level control

Front loader control blocks and 6/2 change-over valves

The new HYDAC front loader control blocks RMA and RMB have been especially developed for applications with front loaders.

  • All hydraulic and electrical connections are applied to the flange surface for quick changes. The valves are highly universal and can be used both in open center and in load-sensing controls, or with fixed displacement pumps or variable displacement pumps.
  • Due to appropriate construction and high production quality, the internal leakages have been reduced to a minimum, meaning that any sinking of the front loader is almost unnoticeable.
  • If required, we can provide special functions, for example floating position.
  • In combination with the change-over valve block RV, the integrated bucket damping is also available, and the actuation of another function (special function) is possible.
  • Combination with directional valve MWV6/2 possible.

Priority valve

The mobile priority valve MPV is used where a hydraulic function has to be supplied as a primary measure.
The oil flow required by the primary function is diverted off during execution of this function to the required extent from the pump oil flow.
The remaining oil flow is supplied to other functions.

Cabin suspension

The FDE spring damper element, is a standard element for hydropneumatic suspension of the vehicle cabins with adaptive damping and
level regulation for complete utilization of the spring deflection. The extremely low-friction suspension cylinder especially developed for this application has been designed for vertical loads of up to 300 kg. The system alignment can be carried out to specific customer requirements.

Suspension systems

For increased comfort and driving stability. Load-independent, hydropneumatic chassis suspension with level regulation, axis lifts, blocking function, roll stabilization and automatic error indication. Optimum alignment of the vehicle to the loading condition (level regulation).

Cooling systems

High-performance and installation-optimized cooling systems for fulfillment of the legal
requirements for noise, emissions (EURO 5, TIER 4) and fuel savings.

  • Integrated thermo-bypass valves
  • Electric / hydraulic ventilation drives with proportional speed control
  • Oil/air coolers
  • Multiple combination cooling systems
  • Tank-filter integration

Filtration solutions

A comprehensive range of hydraulic and breather filters equipped with
high-quality filter element materials ensure high operating safety and long maintenance intervals, for example:

  • Return filtration with return filter RFM. Tank-mounted or tank-integrated filters.
  • Feed circuit filtration with line filter LPF.
  • Pressure filtration with line filter MFM.
  • Transmission oil filtration Suction filter for transmission and hydraulic oil
  • Removal of coarse particles with Inline Filter ILF.
  • Air filtration with ventilation filters BF, ELF, ELFL, BD: wide standard range of products, optional with duo valve for tank pre-tension, anti-swash protection possible, version with air drying function.
  • Filter clogging indicators for the improvement of operating safety and, if applicable, display of maintenance intervals.
  • Brand labeling to ensure availability of spare parts Marking of the filter elements for improvement of the product identification and to ensure replacement element availability.

Transmission shift control

Proportional pressure reducing valves in the gear transmission shift block ensure gentle shifting between the gears: quick drive (road), slow drive (terrain) and reverse gear for mobile applications.

Customer-specific central hydraulics

Here individual components such as valves, accumulators, filters and partial systems can be integrated together into one block.

The advantages:

  • Space-saving
  • Reduction of leakage outwards
  • Reduced assembly time and effort
  • Economic with material
  • Tailored to the specific installation situation

 

Tank-filter solutions

Complete systems ready for installation, optimized with reference to component protection, system cleanliness and ventilation.

Accessories

for the completion of hydraulic systems:

  • Standard fittings (high pressure)
  • Manipulation-proof inductive proximity switch (high pressure-resistant)
  • Fluid level checks
  • Temperature switch TSE
  • Standard clamp 3015
  • Air/water tank mounting straps
  • 'Testpoint' connections
  • Quick release couplings