A - ELEMENTS SUBJECT TO API

"A"-elements are used in AFLD filters subject to API 614.
FEATURES:
  • Filtration rating: 10 μm  
  • Filter material: Optimicron® Power incl. Stat-Free® media
  • Very low pressure drop
  • Absolute filtration rating
  • Operating temperature: up to 100°C
  • Compatible with every established operating media
  • Without by-pass valve 
Add to inquiry list