Elements of the "L" type can be used in filling and breather filters, e.g. in the series ELF, BF, LU.
FEATURES:
- Filter rating: 3 to 100 µm
- Filter materials: glass fibre, wire mesh, paper, water-absorbent material
- Absolute or nominal filtration, depending on the filter material
- Operating temperature: up to 100°C
- Compatible with all conventional operating media