MX - ELEMENTS FOR MFX

Elements of the "MX" type are installed in the low-pressure filter MFX.

Integrated HYDAC Quality Protection protects against the installation of third-party elements, thus ensuring high replacement parts quality and operational safety.

FEATURES:

  • Filter ratings: 5 to 20 µm
  • Filter materials: glass fibre, solid plastic, meltblown
  • Absolute filtration
  • Permissible differential pressure: 10 to 20 bar
  • Operating temperature: up to 100°C
  • Compatible with all conventional operating media