RS - SUCTION ELEMENTS

"RS" type elements are used in tank mounting suction filters of the series SF, SFD, SFM and SFF.

FEATURES:

  • Filter ratings: 10 to 200 µm
  • Filter materials: wire mesh, paper
  • Nominal filtration
  • Operating temperature: up to 100°C
  • Compatible with all conventional operating media
  • Without bypass valve (optionally with)
Add to inquiry list