AS 3000
The Aqua Sensor AS 3000 with an integrated digital display is based on the proven AS 1000 series for the online detection of water in oils,
particularly as a sensor for Condition Monitoring.
The device has 2 switching outputs and one switchable analogue output signal (4..20mA or 0..10V).
The AS 3000 detects the water saturation level and temperature of the fluid and transmits the values in the form of an analogue
or switching signal. The display shows the actual measured values. All settings available on the AS 3000 are combined in two easy-to-navigate menus. The following parameters can be adjusted:
  • Saturation level
  • Swicht points
  • Switching mode of switching outputs
  • Switching direction
  • Switching delay times
The AS 3000 therefore enables hydraulic and lubrication oils to be monitored accurately, continuously and online. As water problems are detected early on, malfunctions and unnecessary downtime can be reliably avoided.
·       4-digit digital display ·       Rotation around both axes enables optimal alignment. ·       Reliable on account of its compact, rugged design ·       No calibration to different types of oils required ·       Pressure-resistant, even with pulsations ·       Wide fluid temperature range ·       Individual configuration ·       User-friendly due to key programming ·       Early detection of water problems thus preventing faults and unnecessary interruption to operations.