The ContaminationSensor CS1000 series is a stationary particle sensor for the continuous recording of solid particle contamination in fluids. The output of the cleanliness class can be selected to be in accordance with either ISO, SAE or NAS. Thanks to the latest of materials and technologies, in combination with proven technology, the user has a small and robust stationary fluid sensor at his disposal. The FREEZE function on the display enables the depiction of the last 20 measured values in the integrated display. The attractive price/performance ratio makes it particularly interesting for OEM applications for Condition Monitoring.
  • Operating pressure: max. 300 bar
  • Viscosity range: 1 ... 1000 mm²/s
  • Media temperature range 0 ... +85°C, +32 ... +185°F
  • Measurement flow rate: 30 ... 300 ml/min
  • ISO 4406:1999 / SAE AS 4059 or
    ISO 4406:1987 / NAS 1638
  • Early detection of critical machine conditions
  • Continuous monitoring of oil conditions
  • Condition-based maintenance planning
  • Compact design
  • FREEZE function display for the depiction of the last 20 measured values in the integrated display