The ContaminationSensor CS 2000 series is a stationary sensor for the continuous recording of solid particle contamination in fluids. It was developed for applications in testing facilities, lubrication systems and critical hydraulic systems in which a dynamic trend measurement of the contamination is required. The ContaminationSensor CS 2000 series is equipped with the field-tested sensor technology of the FCU 2000 series. It was developed for utilisation in conjunction with pressure connections of up to 40 bar (higher pressures with external pressure relief valve).
  • Fluid temperature range: 0 … +70 °C, +32 … +185°F
  • Measurement flow rate: 10 … 200 ml/min
  • Combined hydraulic and electronic compensation for pressure and viscosity fluctuations
  • Continuous self-diagnostics
  • Standard analogue output (4 … 20 mA) or digital output (RS485/RS232)
  • Standard PLC output
  • Standard relay outputs (operation, warning, alarm)
  • Standard RS232 interface for ISO Code display