Electronic Level Switches

The electronic level switch, optionally with integrated temperature measurement and/or analogue output, is used for fill level measurement in media tanks. The outputs are switched in accordance with the switching parameters set for the fill level or the temperature.
Type series
  • ENS 3000, for mineral-base hydraulic oils, synthetic oils and aqueous media
  • HNS 500, contact-free for measurement ranges of up to 6400 mm