HSS 110

The contact free speed sensors of the HSS 110 series detect the movement of ferromagnetic structures, such as gear wheels, gear rims or perforated discs, using the changes in magnetic flux.

So each sensor has two hall elements and the differential between the two signals is detected, evaluated and then converted into an output signal for processing.

For integration into standard controls, standard output signals are available.

Due to their extremely compact design, the robust housing and protection class IP6K9K, the devices can be used in almost any application and any mounting position.

The main fields of application are detection of speed and rotation direction on gear wheels with small module high resolution, especially in vehicles and mobile machines with electrical and hydraulic drives.

- 1-channel reverb difference sensor

- Various signal outputs available

- Extremely small size

- Wide frequency range

- Directional installation