HSS 210

The contact free speed sensors of the HSS 210 series detect the movement of ferromagnetic structures, such as gear wheels, gear rims or perforated discs, using the changes in magnetic flux.

So each sensor has two hall elements and the differential between the two signals is detected, evaluated and then converted into an output signal for processing.

For integration into standard controls, standard output signals are available.

- 2-channel reverb difference sensor

- Wide frequency range

- Directional installation

- Large switching distance

- Simple assembly

Due to their extremely compact design, the robust housing and protection class IP67, the devices can be used in almost any application and any mounting position.

The main fields of application are detection of speed and rotation direction on gear wheels with small module high resolution, especially in vehicles and mobile machines with electrical and hydraulic drives.